drylin® W linear carriage

Lubrication-free and maintenance-free

Standard linear carriage

drylin® W linear carriage for linear applications with linear housing made of zinc die-casting
  • With linear housing made of zinc die-casting
  • Sliding elements material: iglidur® J200 
  • Available in different installation sizes
  • With manual clamp (optional)
Buy standard linear carriage

Stainless-steel linear carriages

drylin® W mono slide linear carriage for linear applications
  • Ideal for stainless steel rail WS-ES
  • Material sliding element: iglidur® J 
  • Material: carriage plate V4A (1,4571)
  • Material: housing stainless-steel precision casting (AISI 316) 
Buy stainless-steel linear carriages

Linear carriages with roller bearings

drylin® W linear carriages with hybrid roller bearings
  • Lubrication-free combination of roller and plain bearing
  • Linear housing with integrated rollers
  • Low drive forces
  • Suitable for radial loads
  • More about roller bearings
Buy hybrid carriage

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

Linear profile carriage for every application

In the drylin® W product range from igus® GmbH, the linear carriages for drylin® W profile rails are a central design element. The essential feature is that the plain bearings of the carriages allow the profile to be guided with a high level of accuracy and smooth running. igus® GmbH has an extensive product range of over 50 different designs of linear guide carriages. As part of the drylin® W series modular system, the carriages in combination with the other design elements enable an almost unlimited variety of models.
  • Large selection
  • Robust
  • Fast assembly
  • Replaceable liners
  • Totally lubrication-free
Configure drylin® W rail and carriage

Easy installation

Save time with the easy mounting of the profile carriages

The linear profile carriages can be mounted in only a few steps. This not only saves time but also installation costs. In addition, downtime is reduced. 
drylin® W - Installation instructions
Image of a profile carriage

Linear carriages for cameras

Smooth operation – with a 3/8 inch threaded hole

Due to their special specifications, the igus® linear carriages are also used as camera carriages. The silent and smooth operation guarantees optimal image recordings. In addition, the system is fast and easy to assemble.  
  • Smooth motion
  • Adjustable braking level thanks to turn-to-fit function
  • Lubrication-free
  • Easy and fast assembly
  • Almost no background ambient noise due to the absence of balls
  • No bending of the profile
Buy camera carriage
Image of a linear carriage for cameras

Mono-slide carriage WWC

Easy installation, no alignment

With the WWC mono-slide carriage the easy assembly of the drylin® W linear carriages is made even easier. No individual pillow blocks due to anodised aluminium carriages.
  • Fast and easy installation
  • No alignment
  • Robust, hard-anodised aluminium
  • Different installation sizes
Buy mono-slide carriage
Image of a profile carriage

General information about drylin® W



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH