Please use another device with a bigger screen to be able to program drive profiles by yourself.
This page is not available in the simulation.
This page is not available in the simulation.
This page is not available in the simulation.
This page is not available in the simulation.
This page is not available in the simulation.
This page is not available in the simulation.
# | Mode | Position (mm) | Acceleration (mm/s²) | Velocity (mm/s) | Deceleration (mm/s²) | Pause (ms) | Next |
---|---|---|---|---|---|---|---|
1 | |||||||
2 | |||||||
3 | |||||||
4 | |||||||
5 | |||||||
6 | |||||||
7 | |||||||
8 |
In this simulation only 8 rows are programmable. For better demonstration acceleration and deceleration are limited to 1000 mm/s². Velocity is limited to 500 mm/s.